IESNA:LM-63-2002
[TEST]P1704730
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB3A-AMB-U-T3R
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T3 ROADWAY DISTRIBUTION
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6378.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
828.7 783.8 736.0 664.2 622.3 604.3 598.3 598.3 604.3 634.2 685.1 801.8 1047.1 1298.4 1627.5 1935.6 2213.9 2372.4 2504.1 
2644.7 2821.2 2722.5 2130.1 1762.1 1624.5 1337.3 1181.7 1050.1 873.6 511.6 152.6 110.7 83.8 53.9 23.9 3.0 0.0 
828.7 789.8 730.0 664.2 622.3 601.3 598.3 601.3 607.3 634.2 682.1 807.8 1023.2 1295.4 1630.5 1920.7 2186.9 2375.4 2492.1 
2671.6 2824.2 2770.3 2306.6 1807.0 1651.4 1367.2 1205.7 1071.0 894.5 550.5 161.6 119.7 86.8 59.8 29.9 3.0 0.0 
828.7 786.8 730.0 667.2 622.3 604.3 601.3 598.3 604.3 628.3 670.1 777.8 975.3 1202.7 1489.9 1813.0 2127.1 2375.4 2554.9 
2716.5 2905.0 2955.8 2878.0 2276.7 1878.8 1585.6 1340.3 1220.6 1017.2 762.9 356.0 176.5 131.6 98.7 59.8 3.0 0.0 
828.7 792.8 741.9 685.1 637.2 613.3 604.3 604.3 607.3 625.3 664.2 736.0 888.5 1086.0 1307.4 1603.6 1938.6 2276.7 2566.9 
2830.2 3042.6 3180.2 3180.2 3042.6 2824.2 2324.6 1762.1 1537.7 1319.3 1002.2 565.4 278.2 137.6 83.8 41.9 6.0 0.0 
828.7 792.8 750.9 706.0 658.2 631.3 619.3 616.3 619.3 634.2 661.2 715.0 801.8 957.3 1136.9 1355.2 1618.5 1944.6 2303.6 
2671.6 3006.7 3252.0 3359.7 3234.0 3015.6 2809.2 2575.9 2118.1 1839.9 1471.9 750.9 290.2 140.6 71.8 26.9 6.0 0.0 
828.7 798.8 762.9 733.0 697.1 667.2 652.2 646.2 649.2 655.2 679.1 712.0 762.9 855.6 966.3 1106.9 1298.4 1531.8 1827.9 
2160.0 2554.9 2916.9 3231.1 3422.5 3380.6 3234.0 3204.1 3225.1 2905.0 2103.2 1460.0 676.1 221.4 74.8 32.9 9.0 0.0 
828.7 804.8 777.8 756.9 741.9 724.0 712.0 709.0 709.0 712.0 721.0 747.9 777.8 825.7 891.5 978.3 1089.0 1232.6 1424.1 
1663.4 1950.6 2261.7 2605.8 2940.9 3234.0 3455.4 3560.1 3611.0 3464.4 3533.2 2560.9 1573.6 409.9 101.7 44.9 12.0 0.0 
828.7 807.8 795.8 789.8 786.8 789.8 795.8 801.8 810.8 819.7 834.7 849.6 873.6 909.5 954.4 1017.2 1092.0 1202.7 1331.3 
1510.8 1711.3 1965.6 2237.8 2569.9 2890.0 3213.1 3491.3 3506.3 3715.7 3904.2 3889.2 2907.9 571.4 155.6 56.8 15.0 0.0 
828.7 816.7 816.7 825.7 837.7 855.6 879.6 900.5 924.4 948.4 972.3 999.2 1026.2 1068.0 1118.9 1178.7 1253.5 1355.2 1489.9 
1663.4 1863.8 2100.2 2348.5 2641.7 2955.8 3293.9 3521.2 3617.0 3955.0 4092.7 4014.9 2773.3 676.1 155.6 47.9 18.0 0.0 
828.7 819.7 822.7 840.7 858.6 888.5 915.5 945.4 972.3 1002.2 1023.2 1044.1 1071.0 1112.9 1163.8 1232.6 1319.3 1424.1 1570.7 
1738.2 1965.6 2201.9 2483.1 2773.3 3108.4 3488.3 3667.8 3853.3 4167.5 4320.0 4056.8 2557.9 415.8 89.8 32.9 18.0 0.0 
828.7 822.7 831.7 852.6 882.6 918.5 954.4 984.3 1020.2 1050.1 1080.0 1106.9 1142.8 1181.7 1241.6 1328.3 1442.0 1585.6 1771.1 
1986.5 2219.9 2489.1 2755.4 3072.5 3407.6 3715.7 3712.7 3904.2 4056.8 3976.0 3509.3 1881.8 359.0 77.8 29.9 18.0 0.0 
828.7 828.7 843.7 870.6 909.5 951.4 999.2 1047.1 1089.0 1133.9 1175.7 1220.6 1268.5 1340.3 1418.1 1510.8 1633.5 1756.1 1896.7 
2046.3 2195.9 2345.5 2516.0 2677.6 2875.0 3060.5 2961.8 3075.5 3099.4 2919.9 2414.3 1184.7 314.1 92.7 32.9 15.0 0.0 
828.7 837.7 858.6 894.5 948.4 1002.2 1068.0 1127.9 1175.7 1229.6 1280.5 1331.3 1373.2 1418.1 1451.0 1486.9 1525.8 1564.7 1612.5 
1648.4 1702.3 1720.2 1705.3 1708.3 1705.3 1717.2 1606.6 1639.5 1531.8 1307.4 909.5 382.9 146.6 56.8 29.9 15.0 0.0 
828.7 843.7 894.5 954.4 1026.2 1098.0 1169.8 1244.6 1283.4 1301.4 1277.5 1226.6 1142.8 1056.1 939.4 795.8 652.2 535.5 457.7 
424.8 418.8 418.8 421.8 421.8 421.8 412.9 388.9 374.0 314.1 233.4 164.5 113.7 68.8 44.9 23.9 12.0 0.0 
828.7 852.6 921.4 990.3 1074.0 1160.8 1208.7 1214.6 1163.8 1077.0 969.3 822.7 673.1 538.5 451.7 409.9 388.9 377.0 377.0 
377.0 379.9 379.9 374.0 359.0 338.1 320.1 290.2 263.3 233.4 191.5 152.6 113.7 62.8 38.9 20.9 9.0 0.0 
828.7 864.6 951.4 1035.1 1115.9 1151.8 1136.9 1065.1 963.3 849.6 709.0 598.3 529.5 481.7 436.8 403.9 385.9 379.9 382.9 
388.9 391.9 397.9 400.9 394.9 382.9 362.0 335.1 284.2 251.3 209.4 152.6 113.7 68.8 38.9 18.0 6.0 0.0 
828.7 876.6 972.3 1056.1 1112.9 1098.0 1023.2 930.4 819.7 709.0 640.2 595.4 550.5 502.6 463.7 430.8 403.9 391.9 388.9 
382.9 382.9 388.9 388.9 374.0 353.0 341.1 326.1 302.2 263.3 197.5 170.5 134.6 89.8 44.9 15.0 3.0 0.0 
828.7 885.5 984.3 1074.0 1086.0 1029.2 939.4 840.7 741.9 688.1 661.2 625.3 589.4 550.5 502.6 448.8 388.9 350.0 341.1 
344.0 332.1 326.1 329.1 335.1 338.1 335.1 323.1 299.2 263.3 242.3 203.4 167.5 119.7 83.8 23.9 3.0 0.0 
828.7 894.5 999.2 1074.0 1059.1 975.3 888.5 783.8 724.0 706.0 691.1 670.1 646.2 598.3 529.5 430.8 359.0 323.1 302.2 287.2 
293.2 287.2 275.2 266.3 260.3 251.3 239.3 224.4 200.4 182.5 167.5 149.6 110.7 74.8 38.9 3.0 0.0 
828.7 897.5 1002.2 1071.0 1035.1 942.4 855.6 762.9 730.0 727.0 715.0 715.0 694.1 649.2 538.5 424.8 341.1 299.2 278.2 278.2 
272.2 260.3 239.3 233.4 227.4 215.4 200.4 182.5 161.6 143.6 128.6 125.7 98.7 50.9 23.9 3.0 0.0 
828.7 900.5 1005.2 1071.0 1026.2 930.4 840.7 750.9 736.0 736.0 739.0 747.9 730.0 670.1 541.5 412.9 338.1 290.2 299.2 323.1 
314.1 275.2 248.3 236.3 227.4 200.4 185.5 170.5 152.6 137.6 128.6 125.7 89.8 38.9 20.9 3.0 0.0 
828.7 897.5 1011.2 1071.0 1026.2 924.4 840.7 750.9 739.0 736.0 739.0 750.9 739.0 673.1 544.5 412.9 335.1 293.2 308.1 338.1 
332.1 281.2 254.3 236.3 230.4 197.5 185.5 170.5 152.6 137.6 122.7 104.7 62.8 38.9 20.9 3.0 0.0 
